SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for linear actuators, stainless steel
Types
- Type A: without sealing washers
- Type B: with sealing washers
Main specifications
AISI CF-8 stainless steel
Sandblasted matte finish
Sleeve bearing
Plastic (PTFE)
Carriage bolt DIN 603
Stainless steel
Cap nuts DIN 917 / Washers
Stainless steel
Seals
- Sealing washers
Plastic (Polyacetal POM)
- Spacer ring
Silicon, 40 ... 60 Shore A
Features and applications
T-angle linear actuator connectors GN 192.15 are based on T-angle connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.
With the screw locations z2, the play of the guide bore d1 can be adjusted or the linear actuator connectors can be clamped after adjustment. Type B is equipped with seals at the screw locations.
For quick clamping without tools, the cap nuts can be replaced by the adjustable hand levers GN 911.3 listed in the table as accessories.