GN 289 Sensor Holders

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 289-B-B: for round tubes.
  • GN 289-B-V: for round and square tubes.
  • GN 289-V-V: for square tubes.

Surface finish index:

  • BL: natural colour.
  • SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour.
General information

Features and applications

The assembly hole of GN 289 connecting clamps allows an excellent match with tubes GN 990.

GN 289 connecting clamps are an assembly of two connecting clamps GN 279.

The clamping screws d3 and d4 may be replaced by clamping kit GN 911.

GN 289-B-B - For round tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT