SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Material
Cast AISI CF-8 stainless steel, sandblasted matte finish.
AISI 304 stainless steel screw and washer.
AISI 304 zinc-plated stainless steel nut.
Standard executions
- GN 163.5-A: base with 4 assembly holes, without sealing washers.
- GN 163.5-B: base with 4 assembly holes, with acetal resin based (POM) technopolymer sealing washers and silicone closing ring.
Features and applications
GN 163.5 connecting clamps are shaped so as to provide an optimum clamping with tubes GN 990.
The particular shape of the screws and nuts prevents the formation of condensation.
In GN 163.5-B execution, the presence of technopolymer sealing washers and silicone ring allows the sealing of the hole and thread making them waterproof.
The "z" grub screw may be replaced by the kit GN 911.3 .