MTD-S Latch clamps

with folded base and anti release lever, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Pulling hook

Perpendicular to clamping arm, zinc-plated steel.

Oscillating pin and nuts

Zinc-plated steel.

Handle

Polyurethane, red colour.

Zinc-plated steel.

Lever anti-release covering

Polyvinylchloride (PVC).

Spring

AISI 302 stainless steel.

General information

Features and applications

Anti-release lever to prevent accidental opening in the presence of strong vibrations. All articulated joints are lubricated with special grease. MTD-S clamps ensure tight closing of any cover. The position of the pulling hook can be adjusted in length according to the specific applications.

MTD-S - Latch clamps 
Accessories

Accessories on request

TRU: U-shaped pulling hooks of various dimensions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT