ZGD Toothed joints

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer with molybdenum disulfide additive.

Standard executions

Aluminium bushing.

  • ZGD-M: male half-coupling, external teeth.
  • ZGD-F: female half-coupling, internal teeth.
General information

Features and applications

Toothed joints are used to couple rotating shafts.

Their use allows for interference fits between shafts and also to compensate for radial, axial and angular misalignments, while ensuring low weight and low inertia.The misalignment and torque values shown in the table are guaranteed in a range between 0 and 150 rpm. Values may vary depending on temperature, coupling, and hours of continuous operation. 

The male and female joints must be used combined and can only be coupled when both their module and the number of teeth are the same.

For any keyway machining it is recommended to take the joints from the hub side.

ZGD-M - Male half-coupling, external teeth 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT