SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SUPER-technopolymer
Material
Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
Standard executions
Central plain pass-through hole and two holes for pins.
- RDB-F: front mounting by means of two holes for cylindrical-head screws.
- RDB-CF: integral with case, front mounting by means of two holes for cylindrical-head screws.
- RDB-B: rear mounting by means of two pass-through holes and two stainless steel hexagonal nuts (included in the supply).
- RDB-CB: integral with case, rear mounting by means of two pass-through holes and two stainless steel hexagonal nuts (included in the supply).
Features and applications
The toothed clamping elements RDB-F and RDB-B, coupled between them or with the executions RDB-CF or RDB-CB, allow to lock the position of two components rotating around an axis.
The locking angle is adjustable with a pitch of 6 °.
Accessories on request
AISI 301 stainless steel push springs facilitating the detachment of the toothed clamping elements.
| Code | Description | d | Max load [N] | |
| 51965 | ML-RDB.32 | 23 | 65 | 2 |
| 51967 | ML-RDB.40 | 29 | 90 | 4 |