GN 350.2 Levelling inserts

With spherical washer, without locknut, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Specification

Specification

Steel, 1.7225 (42 CrMo 4V)     ST

zinc plated, blue passivated

Stainless steel AISI 303 (X 10 CrNiS 18-9)     NI

Information

Information

Leveling sets GN 350.2 are used for leveling, adjusting and linking operations. The spherical washer allows precise installation of two non parallel planes at a required gradient up to ≈ 4°.

They comprise a threaded upper sleeve and a female threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves as a height limiter for the max. height.

Accessories

Accessories

C-Spanner DIN 1810

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT