SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for profiles of 30 and 40 mm, steel
Material
Zinc-plated steel.
Ball and spring
Stainless steel.
Standard executions
- GN 965-A: with cylindrical-head screw with hexagon socket DIN 912 / ISO 4762 / UNI 5931.
- GN 965-B: with countersunk head screw with hexagon socket DIN 7991 / ISO 10642 / UNI EN ISO 10642.
- GN 965-C: with button head screw with hexagon socket ISO 7380 / UNI EN ISO 7380.
- GN 965-D: with low cylindrical-head screw with hexagon socket DIN 7984 / UNI 9327.
Features and applications
GN 965 mounting kits allow the most varied elements to be fixed to 30 and 40 mm aluminium profiles.
Each kit includes one dowel for T-slots GN 506 and the screw.
The device provided with ball and spring and located inside the dowel allows it to slide avoiding accidental vertical slipping. Highly recommended for fixing hinges, handles, nuts etc on aluminium profiles of 30 and 40 mm.