GN 6226 Hygienic Design Spacer sleeves

AISI 316L stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type A1: pass-through hole
  • Type A2: Through-hole with continuous thread
  • Type A3: Through-hole with thread on both sides

AISI 316L stainless steel

Matte finish (Ra < 0.8 µm)     MT

Sealing ring

  • H-NBR     H

Temperature resistant -25 °C to +150 °C

  • EPDM     E

Temperature resistant -40 °C to +120 °C

  • FKM     F

Temperature resistant -5 °C to +200 °C

  • Blue
  • Hardness 85±5 Shore A
  • FDA compliant
General information

Features and applications

Stainless steel spacers GN 6226 are certified according to EHEDG and DGUV Test guidelines and are intended for use in hygiene areas. The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.

Spacers are used to fasten parts at an offset parallel to their plane of installation. This avoids doubling up on surfaces and leaves space for cleaning. The internal thread can alternatively be used as a through hole by a screw with a smaller thread.

GN 6226-A2-F - Through-hole with continuous thread, FKM packing ring 
Accessory

Accessory

Seals GN 7600

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT