GN 918.6 Cam locking levers

Locking upwards, stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever

AISI 303 stainless steel, sand-blasted matte finish.

Handle

Type PLX. Phenolic based (PF) Duroplast, black colour, glossy finish.

Washer

AISI 630 hardened stainless steel.

Helical cam

Nickel-plated AISI 303 stainless steel.

Reference bushing (executions GN 918.6-KVS, GN 918.6-GVS, GN 918.6-SKS)

Hardened stainless steel.

Threaded bushing (executions GN 918.6-KVB, GN 918.6-GVB, GN 918.6-SKB)

Hardened stainless steel.

Standard executions

AISI 630 hardened stainless steel threaded pin:

  • GN 918.6-KV: with angled lever
  • GN 918.6-GV: with straight lever.
  • GN 918.6-SK: with hexagon.

AISI 304 stainless steel cylindrical head screw on the operator side:

  • GN 918.6-KVS: with angled lever
  • GN 918.6-GVS: with straight lever.
  • GN 918.6-SKS: with hexagon.

AISI 304 stainless steel cylindrical head screw on the rear side:

  • GN 918.6-KVB: with angled lever
  • GN 918.6-GVB: with straight lever.
  • GN 918.6-SKB: with hexagon.

Suffix for the direction of the locking action:

  • L: anticlockwise locking action.
  • R: clockwise locking action (version shown in the drawings).
General information

Features and applications

The GN 918.6 cam levers enable the achievement of high locking grades ​​with fast and safe locking-unlocking movements.

The system is self-locking at any angular positioning.

The lever is connected to the cam by means of a toothed element providing precise positioning while releasing the screw.

The washer eliminates the need for expensive items with female threadings and therefore the screw can be used directly on T-nuts for connection plates.

GN 918.6-GVB - Straight lever, rear side screw 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT