GN 509.11 Ball transfer units

Steel or stainless steel, with external thread, with friction bearing

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

  • Steel, blackened     ST
  • AISI 303 stainless steel     NI

Ball

  • Steel AISI 52100, hardened for ST
  • Stainless steel AISI 420C, hardened for NI

Friction bearing

Technopolymer

Max. working temperature

-50 °C to +90 °C

Information

Information

Ball transfer units GN 509.11 are used for building mechanisms and devices. The friction bearing of the ball ensures low-friction displacement and rotation of workpieces in any direction.

The position of the ball transfer units can be adjusted in the axial direction using the external thread.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT