VR-XX Handwheels

for position indicators, Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resistance reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Indicator housing

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

Black-oxide steel hub, not drilled.

See table for maximum permissible boring diameter d max and depth p max.

  • VR-GXX: without handle.
  • VR-GXX+I: with revolving handle I.301+x in Duroplast, black colour, glossy finish.
General information

Indicator choice (to be ordered separately)

VR-XX three-spoke handwheels can be used with analogue and digital-analogue gravity indicators.

To choose the indicator see the table below for possible assembly with indicators.

See also "Assembly instructions" for gravity indicators.

Other executions

Special executions on request

Execution with hand reset: the indicator reading can be reset in any position within the positioning range, so that further readings can be referred to the reset point. To reset the reading turn the indicator housing until the two pointers reach the zero position, by keeping the indicator body still. By so doing the relevant position (phase) between the indicator and the handwheel can be changed by a small effort, but enough to avoid any accidental phase displacement.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT