GN 1133 Lifting lock pins

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

Steel      ST

  • Pin, shackle
  • Heat-treated, manganese phosphated

Stainless steel     NI

  • Pin, AISI 630

Precipitation hardened

  • Shackle, AISI 316Ti

Threaded segments

  • Stainless Steel AISI 630
  • Precipitation hardened

Button

Aluminum, orange anodized

Spring

Stainless steel

General information

Features and applications

Threaded lifting pins GN 1133 are support elements designed for quick and easy use. Pressing the operation button unlocks the threaded segments, allowing the pin to be moved in or out of the mounting thread. This eliminates the time-consuming process of screwing in or out encountered with typical lifting gear, such as lifting eye bolts.

Assuming sufficient material strength, only true-to-gauge threaded holes are required to make use of the threaded lifting pins.

The shackle swivels by 180°, with a safety bar protecting the button from unintentional operation.

For further application guidelines, see the operating instructions enclosed with every threaded lifting pin

GN 1133-NI - Stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT