SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Threaded stem, not adjustable, stainless steel
Versions
- Type KS: with bearing protection
- Type KR: with no-slip disk
Stainless steel NI
- AISI 303
- Hexagon nut ISO 4035, Stainless Steel AISI 304
Plastic caps:
Type KS
Acetal resin based (POM) technopolymer.
white (natural colour) RAL 9001
Type KR
Thermoplastic elastomer (TPE).
73 shore A ≈, black
Information
Levelling mount GN 339-NI are used for applications in cases where no jointed link is required between foot and adjusting screw.
For this reason they offer the advantage of reduced height.
The gliding and/or the non-gliding protective cap is safely fixed in the foot.