SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer base, stainless steel stem
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
AISI 304 stainless steel articulated and threaded stem with regulation hexagon:
- LV.FO-SST: base without no-slip disk.
- LV.FO-AS-SST: base with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
Ground mounting
By means of two holes, supplied covered by a diaphragm (which can be easily removed by a metal tool), to avoid all unhealthy deposits of dirt and dust when only one hole is used (see Fig. 1).
Features
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
Order information
The levelling feet are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- the codes of the Bases
- the codes of the Stems.