LMD.F Levelling feet for ground mounting Ganter Norm GN 42

Base with slotted holes, steel joint or stem

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Base with a slotted pass-through hole, threaded stem or joint with zinc-plated steel nut:

  • LMD.F-SL (d2): threaded blind ball joint, without no-slip disk.
  • LMD.F-SL-TV (d2): threaded blind ball joint, with vulcanised rubber (NBR) with no-slip coating hardness 70 Shore A tolerance +/-5.
  • LMD.F-SL (d2 - l): threaded stem, without no-slip disk.
  • LMD.F-SL-TV (d2 - l): threaded stem, with vulcanised rubber (NBR) with no-slip coating hardness 70 Shore A tolerance +/-5.

Base with two slotted pass-through holes, threaded stem or joint with zinc-plated steel nut:

  • LMD.F-2SL (d2): threaded blind ball joint, without no-slip disk.
  • LMD.F-2SL-TV (d2): threaded blind ball joint, with vulcanised rubber (NBR) with no-slip coating hardness 70 Shore A tolerance +/-5.
  • LMD.F-2SL (d2 – l): threaded stem, without no-slip disk.
  • LMD.F-2SL-TV (d2 – l): threaded stem, with vulcanised rubber (NBR) with no-slip coating hardness 70 Shore A tolerance +/-5.

Set screw

Stainless steel.

General information

Features

The bases of the LMD.F levelling feet are provided with one or two slotted pass-through holes to allow fixing to the mounting surface and correct adjustment, preventing lateral movement.

The versions with non-slip coating are particularly suitable for use on sensitive surfaces.

The levelling feet are supplied fully assembled, not removable.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT