GN 24 Levelling feet for ground mounting

AISI 316L stainless steel base and stem

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base with holes for ground mounting

AISI 316L stainless steel, turned finish.

Threaded stem

AISI 316L stainless steel

Standard executions

  • GN 24-D0-SK: without no-slip disk, with adjusting hexagon
  • GN 24-D0-TK: without no-slip disk, with milled flat faces at the base
  • GN 24-D1-SK: with no-slip disk, with adjusting hexagon
  • GN 24-D1-TK: with no-slip disk, with milled flat faces at the base

Hex nut ISO 4032

Stainless steel

Mounting screw

Stainless steel

No-slip disk

Acrylonitrile butadiene rubber (NBR)

  • Black colour
  • Hardness 70 Shore A
  • Mounted
General information

Features

GN 24 levelling feet are particularly suitable for use in aggressive environments.

They are supplied assembled and cannot be disassembled.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT