SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
AISI 304 stainless steel cylindrical head screws with hexagon socket, nickel-plated brass nuts.
- MPG-T: for both the standard trapezoidal guides.
- MPG-C: for round guide.
- MPG-R: for rectangular guide.
Features and applications
MPG-T execution can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm.
| s | B | L |
| 1.5 | 17.5 | 16 |
| 2 | 18 | 17 |
Assembly instructions
- Mount the guide rail clamp on the support bar (dimension 25x8 mm), the assembly consists in inserting the bar into the specific clamp slot (Fig.1).
- Insert the guide into the clamp housing and then clamp the screws (Fig.2).
- Set the height of the clamp and clamp by means of a M8 screw, not supplied (Fig.3).