SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with central fastening hole, adjustable feet GN 37, steel
Types
- Type A: without no-slip disk
- Type B: with no-slip disk
- Type C: with O-ring
Steel
epoxy resin coating
black, RAL 9005, textured finish
No-slip disk
black, NBR
85±5 Shore A
O-ring
black, NBR
≈ 70 Shore A
Features and applications
Foot plates GN 37.1 are characterized by their solid construction and large variety. They are used especially on large and heavy systems and machines. The through-hole allows the machine feet to be attached centrally to the ground, making them ideal for compressive and tensile loads.
The foot plates are ideal for use with customized adjustment or compensation stems that have the spherically shaped absorption radius “r” at the contact point. DIN screws or threaded studs with chamfer or pointed nose used as an alternative reduce the load capacity due to the lack of full-surface contact.
Type B with rubber underlay prevents slipping to the side, protects delicate surfaces and dampens vibrations and tremors. Type C with O-ring provides a seal over the ground to prevent the build-up of dirt under the foot.
On request
- Zinc plated, blue passivated surface
- Surface available in other colors (epoxy resin coatingg)
- other geometries at the contact point