GN 36.1 Base

without central fastening hole, adjustable feet GN 36, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type A: without no-slip disk
  • Type B: with no-slip disk
  • Type C: with O-ring

Steel

epoxy resin coating

black, RAL 9005, textured finish

No-slip disk

black, NBR

85±5 Shore A

O-ring

black, NBR

≈ 70 Shore A

General information

Features and applications

Foot plates GN 36.1 are characterized by their solid construction and large variety. They are used especially on large and heavy systems and machines.

The foot plates are ideal for use with customized adjustment or compensation stems that have the spherically shaped absorption radius “r” at the contact point. DIN screws or threaded studs with chamfer or pointed nose used as an alternative reduce the load capacity due to the lack of full-surface contact.

Type B with rubber underlay prevents slipping to the side, protects delicate surfaces and dampens vibrations and tremors. Type C with O-ring provides a seal over the ground to prevent the build-up of dirt under the foot.

GN 36.1-B - With no-slip disk 
On request

On request

  • Zinc plated, blue passivated surface
  • Surface available in other colors (epoxy resin coatingg)
  • other geometries at the contact point
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT