SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
4 indexing positions (90°), zinc alloy
Lever body
Die cast zinc alloy, epoxy resin coating.
Colour
RAL 9005 (SW) black or RAL 3000 (RS) red, matte finish.
Base flange
Die-cast zinc alloy, epoxy resing coating, black colour, matte finish, with two holes for clamping by means of countersunk head screws.
Clamping element
Zinc-plated steel.
Nut
Zinc-plated steel.
Standard executions
- GN 702-A: base flanges with two holes for clamping by means of countersunk head screws.
- GN 702-B: machine element with threaded hole.
- GN 702-C: machine element with threaded ring.
Features and applications
GN 702 locks are suitable for clamping, by means of the lever rotation, drawers or doors in applications subject to strong vibrations.
Locking position of the lever every 90 °.