BMST Snap door lock

for T-slot profiles, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Bodies of the snap door lock made out of glass-fibre reinforced polyamide based (PA) technopolymer.

Polyester based (PBT) technopolymer screw-covers.

Black or grey RAL 7040 (C33) colour, matte finish.

Spring

Stainless steel.

Clamping plate

Black-oxide steel.

Standard executions

  • BMST: locking and unlocking spring device for closing doors.

Pull opening by means of handle or knob (Fig.1).

  • BMST.L: locking and unlocking spring device for closing doors, pull opening by means of lifting lever (Fig.2).

Mounting

For the perfect functioning of the door lock, it is recommended to keep a distance of 1 mm between the two bodies.

The force values in the table are referred to this distance.

For assembly use the clamping plates (included in the supply) and TCEI M6 screws (Fig.3).

For removing the screw-covers use a screwdriver (Fig.4).

General information

Features and applications

The snap door lock allows the quick closure of swing doors.

Assembly on T-slot standard profiles with dimensions between 30 and 40 mm.

Load at breakage of the door lock in the closed position = 4500 N.

BMST - Pull opening by means of handle or knob 
BMST - Pull opening by means of handle or knob 
BMST - Pull opening by means of handle or knob 
Other executions

Special execution on request

Door lock in white colour similar to RAL 9002.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.