CAR. Rod controls

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Rod guides

Zinc-plated steel supplied with steel seeger.

Toothed wheel

Zinc alloy with superficial chromate treatment.

Standard executions

  • CAR-M-347: nickel-plated zinc alloy.
  • CAR-TP-347: glass-fibre reinforced polyamide based (PA) technopolymer.
Accessories

Accessories on request

Rod control CAR. are used in combination with latches with handles handles.  to be ordered separately (see the assembly drawing).

Other accessories available on request:

  • C.GAT: pair of polyamide based technopolymer (PA) rod guides, one rod guide per 500 mm rod length.
  • C.AT: Pair of galvanized steel flat rods, cross section 14x3 mm, length 1,000 mm and black technopolymer end wheels, for frame thicknesses of 20 and 25 mm.
CAR-TP - Technopolymer body 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT