C.AT Flat rods

for CAR rod controls, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard execution

Pair of galvanized steel flat rods, cross section 14x3 mm, length 1,000 mm and black technopolymer end wheels, for frame thicknesses of 20 or 25 mm.

General information

Features and applications

The pair of C.AT rods are to be assembled together with the rod guides C.GAT and rod controls CAR, one rod guide for every 500 mm of rod length. (See assembly diagram).

Used for latches with CLT CLT..

C.AT - Flat rods 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT