RMS-D Flat rectangular retaining magnets

with raised support base

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel threaded insert.

No-slip coating

Thermoplastic elastomer (TPE).

Standard executions

  • RMS-D-HF-M5-1: one threaded pass-through hole, ferrite magnet, for temperatures up to 120°C.
  • RMS-D-ND-M5-1: one threaded pass-through hole, neodymium-iron-boron magnet (NdFeB), for temperatures up to 80°C.
  • RMS-D-HF-M5-2: with two threaded pass-through holes, ferrite magnet, for temperatures up to 120°C.
  • RMS-D-ND-M5-2: with two threaded pass-through holes, neodymium-iron-boron magnet (NdFeB), for temperatures up to 80°C.
  • RMS-D-HF-2: with two smooth pass-through holes, ferrite magnet, for temperatures up to 120°C.
  • RMS-D-ND-2: with two smooth pass-through holes, neodymium-iron-boron magnet (NdFeB), for temperatures up to 80°C.

Retaining magnets technical data.

General information

Features and applications

RMS-D flat rectangular retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions. The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. The magnetic material positioned in the centre of the base allows the magnetic flux to be concentrated as best as possible. They are generally preferred for use on irregular surfaces and with over-painting. RMS-D retaining magnets are generally used to organise the cable path along the surface of machinery or on a plane (even vertical).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT