SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Material
Glass-fibre reinforced polyamide based (PA) technopolymer housing.
Magnet
(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.
See Retaining magnets technical data.
Standard executions
- RMT-ND-GR: RAL 7040 grey colour.
- RMT-ND-RD: red colour RAL 3031.
- RMT-ND-WT: white colour RAL 9003.
- RMT-ND-BK: RAL 9004 black colour.
Features and applications
RMT flat retaining magnets are used mainly to lock designs and similar on a metal surface.
The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force.