SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
no-slip coating
Material
Stainless steel.
Magnet
(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.
See Retaining magnets technical data.
No-slip coating
(TPE) thermoplastic elastomer, black colour, 80 shore A.
Standard executions
- RMU: threaded pin
- RMU-B: threaded hole.
Features and applications
RMU cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The elastomer coating increases the friction coefficient when lateral retaining forces are present, giving a better adhesion to the supporting surface. Thus, they are generally preferred to prevent superficial scratches.