GN 722.1 Locking indexing plungers

rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Body made out of cast black-oxide steel for welding, cast zinc-plated steel lever, AISI 316Ti stainless steel spring, zinc-plated steel plunger:

  • GN 722.1-A-ST: square body, with mounted operating lever.
  • GN 722.1-AU-ST: square body, with unmounted operating lever.
  • GN 722.1-R-ST: circular body, with mounted operating lever.
  • GN 722.1-RU-ST: circular body, with unmounted operating lever.

Grub screw

Steel, zinc-plated

General information

Features and applications

GN 722.1 lever indexing plungers are used when the plunger must be retracted quickly.

By rotating through 180° the lifting lever stops on the notch, keeping the plunger in the retracted position.

The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer or in case of contamination.

In the case of fixing by welding, the unassembled AU version is particularly recommended to avoid alterations to the microstructure of the material due to the heating of the spring and the plunger. In this case, the spring indexing plunger is assembled only after the surface treatment of the welded guide.

GN 722.1-RU-ST - Circular body, unmounted 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT