SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
rest in retracted position, steel
Threaded body
Zinc-plated steel.
Plunger
AISI 303 stainless steel.
Suggested tolerance for matching hole = G7.
Locking nut
Zinc-plated steel.
Lever
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- GN 712.1-A: without rest position, without locking nut.
- GN 712.1-AK: without rest position, with locking nut.
- GN 712.1-R: with rest position, without locking nut.
- GN 712.1-RK: with rest position, with locking nut.
- GN 712.1-S: with safety rest position, without locking nut.
- GN 712.1-SK: with safety rest position, with locking nut.
Features and applications
The plunger of GN 712.1 lever indexing plungers is in the retracted position when out of gear. They are used when the plunger must advance quickly. By turning the lever by 90° or 120° clockwise, according to the executions (see drawing), the plunger protrudes thanks to a lateral pin sliding along the curved slit.
Special executions on request
Stainless steel indexing plungers.