SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
With or without rest in retracted position, steel or stainless steel
Threaded body, lifting lever and plunger
Zinc-plated steel (ST index).
AISI 303 stainless steel (NI index).
Spring
AISI 301 stainless steel.
Standard executions
- GN 7017-B: without rest position and without locking nut.
- GN 7017-BK: without rest position, with locking nut.
- GN 7017-C: with rest position, without locking nut.
- GN 7017-CK: with rest position and locking nut.
Index for material of the threaded body and the locking nut:
- ST: zinc-plated steel.
- NI: AISI 303 stainless steel.
Assembly instructions
During assembly, do not exceed the value of the tightening torque indicated in the table for fastening the locking nut.