SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
rest in retracted position, steel or stainless steel
Plunger
Nitrided steel.
AISI 303 stainless steel (NI)
Spring
AISI 301 stainless steel.
Lever cover
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- GN 612.3-A: welding black-oxide steel body, without lever cover.
- GN 612.3-A-NI: welding AISI 304 stainless steel body, without lever cover.
- GN 612.3-B: welding black-oxide steel body, with lever cover.
- GN 612.3-B-NI: welding AISI 304 stainless steel body, with lever cover.
Features and applications
GN 612.3 indexing plungers are used when the plunger must be retracted quickly. They are especially designed for assembly by means of welding.
By rotating the lifting lever by 180°, a notch keeps the plunger in the retracted position.