SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Zinc alloy and stainless steel
Base flange
Die-cast zinc alloy, black epoxy resin coating, matte finish.
Plunger
Nickel-plated AISI 303 stainless steel.
Spring
AISI 301 stainless steel.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- GN 817.1-B: without rest position.
- GN 817.1-C: with rest position.
Features and applications
GN 817.1-C indexing plungers are used for applications requiring the plunger locked in the retracted position. By retracting and turning the knob by 90°, the plunger remains retracted.
Special executions on request
Indexing plungers with red clamping knob (GN 817.1-RT).