SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with or without rest in retracted position, steel or stainless steel
Threaded body
Black-oxide steel (ST index).
AISI 303 stainless steel (NI index).
Plunger
AISI 303 stainless steel.
Suggested tolerance for matching hole = H7.
Spring
AISI 301 stainless steel.
Screw
AISI 304 stainless steel.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- GN 817.8-B: with knob, without locking nut.
- GN 817.8-BK: with knob and locking nut.
- GN 817.8-C: with knob and rest position, without locking nut.
- GN 817.8-CK: with knob, rest position and locking nut.
Index for material of the threaded body and the locking nut:
- ST: black-oxide steel.
- NI: AISI 303 stainless steel.
Features and applications
GN 817.8 indexing plungers have been designed to allow customisation of the plunger economically and in small quantities.
In order to be able to perform the machining operations on the plunger, all components are supplied in unassembled sets.