GN 817.4-NI Indexing Plungers

with or without rest in retracted position, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel.

Plunger

Nickel-plated AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Locking nut

Stainless steel.

Handle

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 817.4-B-NI: without rest position, without locking nut.
  • GN 817.4-BK-NI: without rest position, with locking nut.
  • GN 817.4-C-NI: with rest position (pull the knob and turn it by 90°), without locking nut.
  • GN 817.4-CK-NI: with rest position (pull the knob and turn it by 90°), with locking nut.
General information

Features and applications

Two different strokes (l1) for every plunger diameter (d1), retracted position mechanism (GN 817.4-C-NI) inside the knob.

The special T-shape of the handle allows to exert a greater force of release and the visibility of the positioning of the execution with the retracted position (GN 817.4-C-NI).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT