SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with or without rest in retracted position, stainless steel
Threaded body
AISI 303 stainless steel.
Plunger
Nickel-plated AISI 303 stainless steel.
Suggested tolerance for matching hole = H7.
Locking nut
Stainless steel.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- GN 817.2-B-NI: without rest position, without locking nut.
- GN 817.2-BK-NI: without rest position, with locking nut.
- GN 817.2-C-NI: with rest position, without locking nut.
- GN 817.2-CK-NI: with rest position, with locking nut.
Features and applications
GN 817.2-NI indexing plungers offer the following advantages: two different strokes (l1) for every plunger diameter (d1), compact knobs, retracted position mechanism (GN 817.2-C-NI) inside the knob.
The main difference with indexing plungers GN 817-NI is provided by an elongated shape of the knob.