GN 816.1 Indexing Plungers

with safety device, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel.

Plunger

AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Locking nut

Zinc-plated steel.

Knob and sleeve

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 816.1-A: with knob, without locking nut.
  • GN 816.1-AK: with knob, with locking nut.
  • GN 816.1-B: with sleeve for operation with key, without locking nut.
  • GN 816.1-BK: with sleeve for operation with key, with locking nut.

Key in high-resilience polyamide based (PA) technopolymer, black colour, matte finish. Zinc-plated steel hub.

Available as accessory sold separately.

General information

Features and applications

GN 816.1 indexing plungers are retracted in the rest position. By pressing the plunger inside the body and turning the knob by 90°, the plunger reaches the protruding safety position by means of the pin sliding inside a slit. The plunger returns into the original retracted position by pushing once again the knob, making it turn by 90° and releasing it.

For GN 816.1-B and GN 816.1-BK the above operations may be carried out only by means of a key (to be ordered separately).

Supplied with the technopolymer sleeve not assembled. It can be assembled eventually by a simple pressure.

GN 816.1-A - With knob, without locking nut 
Accessories

Accessories on request

  • GN 609.5: AISI 303 stainless steel distance bushings for the assembly of the indexing plunger on thin sheets
  • GN 816.1-10: key in high-resilience polyamide based (PA) technopolymer, black colour, matte finish. Zinc-plated steel hub. For all versions.
Other executions

Special executions on request

Indexing plungers with red clamping knob (GN 816.1-AR).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT