GN 717 (inch sizes) Indexing plungers

With or without rest in retracted position, steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel (ST index).

AISI 303 stainless steel (NI index).

Plunger

AISI 303 stainless steel.

Lifting ring

Stainless steel.

Spring

AISI 301 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 717-A: with lifting ring, without locking nut.
  • GN 717-AK: with lifting ring and locking nut.
  • GN 717-B: with lifting knob, without locking nut.
  • GN 717-BK: with lifting knob and locking nut.
  • GN 717-C: with lifting knob and rest position, without locking nut.
  • GN 717-CK: with lifting knob and rest position, with locking nut.

Index for material of the threaded body and the locking nut:

  • ST: made out of zinc-plated steel.
  • NI: made out of AISI 303 stainless steel.
Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 717-A-ST (inch sizes) - Lifting ring, zinc-plated steel body 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT