GN 613-NI Indexing Plungers

Stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel.

Plunger

Nickel-plated AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Locking nut

Stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish or AISI 303 stainless steel.

Standard executions

  • GN 613-A-NI: with technopolymer knob, without locking nut.
  • GN 613-AN-NI: with AISI 303 stainless steel knob, without locking nut.
  • GN 613-AK-NI: with technopolymer knob, with locking nut.
  • GN 613-AKN-NI: with AISI 303 stainless steel knob, with locking nut.
  • GN 613-G-NI: without knob, without locking nut.
  • GN 613-GK-NI: without knob, with locking nut.

GN 613-G-NI and GN 613-GK-NI, without knob, are provided with threaded drive rod for combination with knobs on customer's request or to join the rod to an operating mechanism of the machine.

Accessories

Accessories on request

GN 613.1: assembly tool to optimize the setting of GN 613-NI indexing plungers (see table).

GN 613-GK-NI - Without knob, with locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT