GN 607 Indexing Plungers

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Black-oxide steel.

Plunger

Black-oxide steel with hardened end.

Suggested tolerance for matching hole = H7.

Locking nut

Black-oxide steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 607-A-ST: with knob, without locking nut.
  • GN 607-AK-ST: with knob, with locking nut.
General information

Features and applications

GN 607 indexing plungers have compact dimensions and are used on thin metal sheets.

Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 607-AK-ST - With knob, with locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.