SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with or without rest in retracted position, stainless steel
Body
AISI CF-8 Stainless Steel-precision casting, sandblasted matte finish.
Plunger
AISI 303 stainless steel.
Spring
AISI 301 stainless steel.
Lifting ring
AISI 301 stainless steel.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish (not removable).
Standard executions
- GN 417-A-NI: with lifting ring.
- GN 417-B-NI: with lifting knob.
- GN 417-C-NI: with lifting knob and rest position.
- GN 417-D-NI: with eyelet reinforced ring drive.
Features and applications
For optimal positioning of the plunger of GN 417-NI indexing plungers use positioning flanges GN 417.1.
The GN 417-D-NI eyelet reinforced implementation is particularly suitable for remote operation (e.g. via cable).