GN 313 Indexing Plungers

Steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body and locking nut

Black-oxide steel.

Plunger

Nickel-plated AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 313-A-ST: with knob, without locking nut.
  • GN 313-AK-ST: with knob, with locking nut.
  • GN 313-D-ST: without knob, without locking nut.
  • GN 313-DK-ST: without knob, with locking nut.
  • index 1: for plunger without internal threading.
  • index 2: for plunger with internal threading.
General information

Features and applications

GN 313 indexing plungers have fully retracted plunger out of gear.

By using the execution with internal threaded plunger (index 2), special devices may operate by means of threaded rods.

GN 313-D and GN 313-DK are without knob for operating by means of pneumatic cylinders, helical cams, etc.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT