EN 615.1-NI (inch sizes) Bolt spring plungers

Threaded body, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel, screwdriver slotted head.

Standard executions

AISI 303 stainless steel bolt, stainless steel spring.

  • EN 615.1-NI-BN: normal end force.
  • EN 615.1-NI-BSN: heavy end force (marked with two lines).
  • EN 615.1-NI-BN/LE: normal end force with locking patch.
  • EN 615.1-NI-BSN/LE: heavy end force with locking patch (marked with two lines).

Nylon locking patch for applications subject to vibrations or to eliminate the need for check nuts. Not recommended for applications in soft materials.

Countersink the mating thread at least .030 to .045 larger than the major diameter of the plunger to make its insertion easier.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT