GN 614.5 Ball spring plungers

Smooth body, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

Acetal resin based (POM) technopolymer.

Spring

AISI 631 stainless steel.

Standard executions

  • GN 614.5-KD: acetal resin based (POM) technopolymer ball.
  • GN 614.5-KU: AISI 420C hardened stainless steel ball.

Working temperature

From -30°C to +50°C.

General information

Features and applications

The particular shape of the body of GN 614.5 plungers creates a self locking function within the mounting hole d4 (tolerance +0.2) with a simple manual assembly.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT