SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Die-cast zinc alloy
Material
Die-cast zinc alloy.
Rotating pin
AISI 303 stainless steel.
Standard executions
Pass-through holes for countersunk head screws:
- CMM-L-A: hinge bodies with the same dimensions.
- CMM-L-B: hinge bodies with different dimensions.
AISI 316 stainless steel threaded studs:
- CMM-L-A-p: hinge bodies with the same dimensions.
- CMM-L-B-p: hinge bodies with different dimensions.
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress |
| Description | Maximum working load Ea [N] | Maximum working load Er [N] | Maximum working load E90 [N] |
| CMM-L-A.50-76-SH-6 | 1300 | 3000 | 1250 |
| CMM-L-A.60-120-SH-8 | 1300 | 4500 | 1500 |
| CMM-L-B.50-63-SH-6 | 1500 | 3000 | 1250 |
| CMM-L-B.60-90-SH-8 | 1500 | 4500 | 1500 |
| CMM-L-A.50-76-p-M6x12 | 1200 | 3000 | 2000 |
| CMM-L-A.60-120-p-M8x14 | 1500 | 4500 | 1500 |
| CMM-L-B.50-63-p-M6x12 | 1500 | 3000 | 2000 |
| CMM-L-B.60-90-p-M8x14 | 2000 | 4500 | 1500 |