CFM-L Horizontally elongated hinges

SUPER-technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CFM-L-A: pass-through holes for countersunk-head screws, hinge bodies with the same dimensions.
  • CFM-L-B: pass-through holes for countersunk-head screws, hinge bodies with different dimensions.
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFM-L-B - Hinge bodies with different dimensions 
CFM-L-B - Hinge bodies with different dimensions 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFM-L-B - Hinge bodies with different dimensionsCFM-L-B - Hinge bodies with different dimensionsCFM-L-B - Hinge bodies with different dimensions
DescriptionMax limit static load
Sa [N]
Max limit static load
Sr [N]
Max limit static load
S90 [N]
CFM-L-A.50-76 SH-660015001000
CFM-L-A.60-120 SH-89002300700
CFM-L-B.50-63 SH-680016001000
CFM-L-B.60-90 SH-810002000800

The max static load is the value beyond which the material may break thus prejudicing the hinge performance. Obviuosly, a suitable coefficient must be applied to this value, according to the importance and the safety level of the specific application.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT