CMM. Hinges Ganter Norm GN 237

Die-cast zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CMM-SH: black painting, matte finish, pass-through holes for countersunk head screws.
  • CMM-SH-CR: chrome-plated finish, pass-through holes for countersunk head screws.
  • CMM-p: black painting, matte finish, AISI 304 stainless steel threaded studs.
  • CMM-p-CR: chrome-plated finish, AISI 316 stainless steel threaded studs.
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

CMM-p - Stainless steel threaded studs 
CMM-p - Stainless steel threaded studs 
Resistance testsAxial StressRadial Stress90° Angled Stress
CMM-p - Stainless steel threaded studsCMM-p - Stainless steel threaded studsCMM-p - Stainless steel threaded studs
DescriptionMaximum working load
Ea [N]
Maximum working load
Er [N]
Maximum working load
E90 [N]
CMM.30-SH-45001200750
CMM.40-SH-5145021002000
CMM.50-SH-6210035002450
CMM.60-SH-8320060004400
CMM.40-p-M5x1290017001850
CMM.50-p-M6x12205035502000
CMM.60-p-M8x14305040502550
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT