SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Material
AISI 304 stainless steel.
Rotating pin
AISI 304 stainless steel.
Standard executions
Pass-through holes for countersunk head screws.
- CMM-TR-SST-A: hinge body on the jamb side identical to the hinge body on the door side, chamfered edges.
- CMM-TR-SST-B: hinge body frame side different to the hinge body door side.
- CMM-TR-SST-C: hinge body on the jamb side identical to the hinge body on the door side, radiused edges.
Rotation angle (approximate value)
Max 280° (-100° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).