CFE. Hinges

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CFE-B: nickel-plated brass bosses with threaded hole.
  • CFE-p: nickel-plated brass threaded studs.
  • CFE-CH: pass-through holes for cylindrical head screws.
  • CFE-B-p: nickel-plated brass bosses with threaded hole and nickel-plated brass threaded studs.
  • CFE-B-CH: nickel-plated brass bosses with threaded hole and pass-through holes for cylindrical head screws.
  • CFE-p-CH: nickel-plated brass threaded studs and pass-through holes for cylindrical head screws.
General information

Applications

This hinge has been developed in particular for doors provided with gaskets.

Rotation angle (approximate value)

Max 200° (-80° and +120° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFE-B - Bosses with threaded hole 
CFE-B - Bosses with threaded hole 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFE-B - Bosses with threaded holeCFE-B - Bosses with threaded holeCFE-B - Bosses with threaded hole
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFE.30 B-M350660140104050310
CFE.30 p-M3x1340460110104060560
CFE.30 CH-35064012098020300
CFE.30 B-M3-p-M3x1340460110104050310
CFE.30 B-M3-CH-35064012098020300
CFE.30 p-M3x13-CH-34046011098020300
CFE.40 B-M4901110230192060590
CFE.40 p-M4x18901110300244060590
CFE.40 CH-415015803702460801210
CFE.40 B-M4-p-M4x18901110230192060590
CFE.40 B-M4-CH-4901110230192060590
CFE.40 p-M4x18-CH-4901110300244060590
CFE.48 B-M5160126044028901901290
CFE.48 p-M5x17190190031028701601190
CFE.48 CH-5300216041028501501440
CFE.48 B-M5-p-M5x17160126031028701601190
CFE.48 B-M5-CH-5160126041028501501290
CFE.48 p-M5x17-CH-5190190031028501501190
CFE.66 B-M6530416050024803102250
CFE.66 p-M6x16240267070034902701830
CFE.66 CH-6440316069034502602920
CFE.66 B-M6-p-M6x16240267050024802701830
CFE.66 B-M6-CH-6440316050024802602250
CFE.66 p-M6x16-CH-6240267069034502601830
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT