CMDX-AL Hinges for narrow jambs and thin doors

Aluminum

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodized aluminium, black or natural colour, matte finish.

Rotating pin

AISI 304 stainless steel.

Guide bushings for pin

Polyamide based (PA) technopolymer.

Assembly screws

Stainless steel self-tapping screws 4.8x15.9 DIN 7982 (frame side) and stainless steel M5x10 semi-rounded head screws (door side). Included in the supply.

Standard executions

  • CMDX-AL-P: with bodies on the same plane.
  • CMDX-AL-R: with raised body.
  • CMDX-AL-PS: with bodies on the same plane, opening to the left side.
  • CMDX-AL-RS: with raised body, opening to the left side.
  • CMDX-AL-PD: with bodies on the same plane, opening to the right side.
  • CMDX-AL-RD: with raised body, opening on the right side.

Index for finish:

  • AN: anodised in natural colour.
  • AB: anodised in black colour.
General information

Features and applications

The hinge is made up of two bodies with different dimensions (a narrow one and a larger one) and can be assembled for example on structures with thin frame or door. Supplied not assembled for an easy fixing.

Rotation angle (approximate value)

Max 185° (-5° and +180° being 0° the condition where the two hinged surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to damage the hinge.

CMDX-AL-RD - With raised body, opening on the right side 
CMDX-AL-RD - With raised body, opening on the right side 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT