SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Aluminum
Material
Cast aluminium, epoxy resin coating, matte finish.
Centre cap
Glass-fibre reinforced polyamide-based (PA)technopolymer, colour light grey.
Standard executions
H7 reamed hole.
- GN 924-A: without handle.
- GN 924-R: with revolving handle in polyamide based (PA) technopolymer, black colour, matte finish.
- GN 924.3: with fold-away handle in polyamide based (PA) technopolymer, black colour, matte finish.
- GN 924.7: with safety fold-away handle in polyamide based (PA) technopolymer, black colour, matte finish.
Colour index:
- SW: RAL 9005 black colour.
- SR: RAL 9006 light grey colour.
Special executions on request
Handwheels with keyway in compliance with DIN 6885/1 tolerance P9.